How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | L: | 6.76 in |
| AG: | 6.31 | AJ: | 5.88 |
| D: | 4.19 | I: | 5.02 in |
| T: | 1.5 | LM: | 9.01 |
| AA: | 12.06 | BE: | 0.38 in |
| BD: | 5.88 | U: | 0.875 in |
| V: | 2.51 in | AF: | 0.25 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| G: | 2.87 | AK: | 4.5 |
| LL: | 2.95 in | H: | 0.53 in |
| AB: | 5.57 | BF: | 0.41 |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | 32YFC |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.5 in | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Series Code: | OE |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 9.14 |
| Input RPM: | 1,750 | Bore Code: | 24 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Output RPM: | 339 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

