How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | H: | 0.53 in |
| P: | 3.51 in | LL: | 2.95 in |
| T: | 1.5 | AK: | 4.5 |
| AJ: | 5.88 | AB: | 5.57 |
| L: | 6.76 in | I: | 5.02 in |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| BE: | 0.38 in | D: | 4.19 |
| V: | 2.51 in | G: | 2.87 |
| BF: | 0.41 | AG: | 6.31 |
| BD: | 5.88 | U: | 0.875 in |
| LM: | 9.01 | AE2: | 0.57 |
Technical Specifications
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Output Diameter (in): | 1.5 in | Service Factor: | 1 |
| Model Code: | 32YFC | Output Shaft Assembly Code: | 2 |
| Bore Code: | 24 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.91 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output RPM: | 35 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

