How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | LM: | 9.01 |
| P: | 3.51 in | AF: | 0.25 |
| AJ: | 5.88 | G: | 2.87 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| AA: | 12.06 | BD: | 5.88 |
| AG: | 6.31 | AK: | 4.5 |
| I: | 5.02 in | AB: | 5.57 |
| T: | 1.5 | AE2: | 0.57 |
| BF: | 0.41 | V: | 2.51 in |
| U: | 0.875 in | BE: | 0.38 in |
| L: | 6.76 in | H: | 0.53 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Diameter (in): | 1.5 in | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 1.57 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 32YFC |
| Gear Type: | Worm | Bore Code: | 24 |
| Center Distance (in): | 3.25 | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

