How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | T: | 1.5 |
| AG: | 6.31 | D: | 4.19 |
| H: | 0.53 in | V: | 2.51 in |
| AJ: | 5.88 | AK: | 4.5 |
| AF: | 0.25 | I: | 5.02 in |
| BE: | 0.38 in | AA: | 12.06 |
| G: | 2.87 | LL: | 2.95 in |
| AB: | 5.57 | AE2: | 0.57 |
| P: | 3.51 in | U: | 0.875 in |
| L: | 6.76 in | BF: | 0.41 |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
Technical Specifications
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Diameter (in): | 1.5 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 24 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Model Code: | 32YFC | Ratio Range: | 60:1 |
| Assembly: | YFC-2 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.57 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

