How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AB: | 5.57 |
| BF: | 0.41 | LM: | 9.01 |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| AA: | 12.06 | BE: | 0.38 in |
| L: | 6.76 in | G: | 2.87 |
| H: | 0.53 in | D: | 4.19 |
| P: | 3.51 in | U: | 0.875 in |
| AG: | 6.31 | I: | 5.02 in |
| V: | 2.51 in | AK: | 4.5 |
| LL: | 2.95 in | AE2: | 0.57 |
| T: | 1.5 | BD: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 7.5:1 | Bore Code: | 24 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Assembly: | YFC-2 | Input Diameter (in): | 0.875 in |
| Model Code: | 32YFC | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Output Shaft Direction: | 2 |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 7.84 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Output Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

