How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | T: | 1.5 |
| V: | 2.51 in | U: | 0.875 in |
| AE2: | 0.57 | AG: | 6.31 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| BF: | 0.41 | P: | 3.51 in |
| AB: | 5.57 | L: | 6.76 in |
| AA: | 12.06 | D: | 4.19 |
| AJ: | 5.88 | BD: | 5.88 |
| H: | 0.53 in | AK: | 4.5 |
| BE: | 0.38 in | G: | 2.87 |
| LM: | 9.01 | LL: | 2.95 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Output Shaft Direction: | 2 | Center Distance (in): | 3.25 |
| Series Code: | OE | Model Code: | 32YFC |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.5 in |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Bore Code: | 24 | Input HP @ 1750 RPM: | 1.03 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

