How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| AF: | 0.25 | L1: | 10.01 in |
| BE1: | 0.5 in | D: | 4.19 |
| AA: | 12.06 | P: | 3.51 in |
| V: | 2.51 in | T: | 1.5 |
| AJ: | 7.25 | L: | 6.76 in |
| BF: | 0.53 | AG: | 6.31 |
| AB: | 5.57 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| H: | 0.53 in | LL: | 2.95 in |
| G: | 2.87 | U: | 0.875 in |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Ratio Range: | 10:1 |
| Model Code: | 32YFC | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Ratio: | 10:1 | Output RPM: | 175 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 7.03 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 24 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.5 in |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

