How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AB: | 5.57 |
| I: | 5.02 in | BD: | 9 |
| AK: | 8.5 | LL: | 2.95 in |
| H: | 0.53 in | BE1: | 0.5 in |
| BF: | 0.53 | D: | 4.19 |
| AA: | 12.06 | AF: | 0.25 |
| G: | 2.87 | AE2: | 0.57 |
| L: | 6.76 in | P: | 3.51 in |
| AG: | 6.31 | L1: | 10.01 in |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| T: | 1.5 | V: | 2.51 in |
Technical Specifications
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Ratio: | 10:1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 24 | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 7.03 |
| Gear Type: | Worm | Output RPM: | 175 |
| Ratio Range: | 10:1 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

