How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | U: | 0.875 in |
| BF: | 0.53 | AJ: | 7.25 |
| BD: | 9 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | T: | 1.5 |
| L1: | 10.01 in | LL: | 2.95 in |
| D: | 4.19 | AF: | 0.25 |
| I: | 5.02 in | P: | 3.51 in |
| H: | 0.53 in | AK: | 8.5 |
| AA: | 12.06 | AB: | 5.57 |
| AE2: | 0.57 | BE1: | 0.5 in |
| AG: | 6.31 | L: | 6.76 in |
Technical Specifications
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 7.03 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output RPM: | 175 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Bore Code: | 24 |
| Ratio: | 10:1 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Output Diameter (in): | 1.5 in | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

