How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | H: | 0.53 in |
| I: | 5.02 in | AJ: | 7.25 |
| AB: | 5.57 | P: | 3.51 in |
| BF: | 0.53 | LL: | 2.95 in |
| BD: | 9 | AE2: | 0.57 |
| D: | 4.19 | G: | 2.87 |
| AK: | 8.5 | V: | 2.51 in |
| L: | 6.76 in | L1: | 10.01 in |
| AA: | 12.06 | T: | 1.5 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| BE1: | 0.5 in | AF: | 0.25 |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output RPM: | 17.5 |
| Model Code: | 32YFC | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.5 in |
| Input Style: | Flexible Coupling Input | Ratio: | 100:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 0.691 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 24 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

