How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | LL: | 2.95 in |
| AE2: | 0.57 | AK: | 8.5 |
| L: | 6.76 in | D: | 4.19 |
| P: | 3.51 in | AG: | 6.31 |
| L1: | 10.01 in | I: | 5.02 in |
| AB: | 5.57 | AJ: | 7.25 |
| V: | 2.51 in | BD: | 9 |
| BE1: | 0.5 in | BF: | 0.53 |
| T: | 1.5 | U: | 0.875 in |
| H: | 0.53 in | AA: | 12.06 |
| G: | 2.87 | Center Distance (in): | 3.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.19 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Model Code: | 32YFC | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.5 in | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

