How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | V: | 2.51 in |
| L1: | 10.01 in | Center Distance (in): | 3.25 in |
| H: | 0.53 in | AA: | 12.06 |
| BF: | 0.53 | AG: | 6.31 |
| BD: | 9 | D: | 4.19 |
| L: | 6.76 in | BE1: | 0.5 in |
| LL: | 2.95 in | AK: | 8.5 |
| AF: | 0.25 | T: | 1.5 |
| AE2: | 0.57 | AJ: | 7.25 |
| AB: | 5.57 | P: | 3.51 in |
| G: | 2.87 | I: | 5.02 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.47 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 25:1 |
| Input Diameter (in): | 0.875 in | Output RPM: | 70 |
| Center Distance (in): | 3.25 | Ratio: | 25:1 |
| Model Code: | 32YFC | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.5 in | Bore Code: | 24 |
| Assembly: | YFC-2 | Series Code: | OE |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

