How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | V: | 2.51 in |
| L: | 6.76 in | I: | 5.02 in |
| D: | 4.19 | H: | 0.53 in |
| AK: | 8.5 | T: | 1.5 |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| AB: | 5.57 | AE2: | 0.57 |
| BE1: | 0.5 in | BD: | 9 |
| AG: | 6.31 | P: | 3.51 in |
| BF: | 0.53 | L1: | 10.01 in |
| U: | 0.875 in | AF: | 0.25 |
| AA: | 12.06 | LL: | 2.95 in |
Technical Specifications
| Output RPM: | 58.3 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Ratio Range: | 30:1 |
| Output Key: | 3/8 X 3.00 | Ratio: | 30:1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 3 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Model Code: | 32YFC |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Bore Code: | 24 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

