How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | D: | 4.19 |
| P: | 3.51 in | U: | 0.875 in |
| AJ: | 7.25 | AF: | 0.25 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | G: | 2.87 |
| BE1: | 0.5 in | LL: | 2.95 in |
| BF: | 0.53 | BD: | 9 |
| I: | 5.02 in | L: | 6.76 in |
| AK: | 8.5 | AB: | 5.57 |
| AE2: | 0.57 | L1: | 10.01 in |
| H: | 0.53 in | AA: | 12.06 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 3 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Input RPM: | 1,750 | Bore Code: | 24 |
| Ratio: | 30:1 | Model Code: | 32YFC |
| Output Diameter (in): | 1.5 in | Service Factor: | 1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Output RPM: | 58.3 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

