How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AA: | 12.06 |
| BF: | 0.53 | BE1: | 0.5 in |
| L: | 6.76 in | I: | 5.02 in |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| AG: | 6.31 | G: | 2.87 |
| AF: | 0.25 | H: | 0.53 in |
| T: | 1.5 | D: | 4.19 |
| BD: | 9 | AE2: | 0.57 |
| LL: | 2.95 in | V: | 2.51 in |
| U: | 0.875 in | AK: | 8.5 |
| L1: | 10.01 in | P: | 3.51 in |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Bore Code: | 24 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Model Code: | 32YFC | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.5 in |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Ratio Range: | 30:1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 3 | Output RPM: | 58.3 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

