How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AB: | 5.57 |
| L1: | 10.01 in | G: | 2.87 |
| T: | 1.5 | AE2: | 0.57 |
| L: | 6.76 in | LL: | 2.95 in |
| AG: | 6.31 | P: | 3.51 in |
| BD: | 9 | H: | 0.53 in |
| AK: | 8.5 | AA: | 12.06 |
| D: | 4.19 | U: | 0.875 in |
| I: | 5.02 in | BF: | 0.53 |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| AF: | 0.25 | V: | 2.51 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | 32YFC |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 40:1 | Input Diameter (in): | 0.875 in |
| Ratio: | 40:1 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Diameter (in): | 1.5 in | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.35 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

