How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | LL: | 2.95 in |
| AK: | 8.5 | AA: | 12.06 |
| AF: | 0.25 | G: | 2.87 |
| P: | 3.51 in | I: | 5.02 in |
| BE1: | 0.5 in | H: | 0.53 in |
| AG: | 6.31 | D: | 4.19 |
| BF: | 0.53 | AE2: | 0.57 |
| BD: | 9 | V: | 2.51 in |
| L1: | 10.01 in | T: | 1.5 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | AB: | 5.57 |
Technical Specifications
| Assembly: | YFC-2 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Series Code: | OE |
| Ratio: | 40:1 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Bore Code: | 24 |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Output Diameter (in): | 1.5 in | Model Code: | 32YFC |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.35 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

