How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | H: | 0.53 in |
| L: | 6.76 in | P: | 3.51 in |
| AG: | 6.31 | U: | 0.875 in |
| AE2: | 0.57 | I: | 5.02 in |
| BE1: | 0.5 in | LL: | 2.95 in |
| AF: | 0.25 | D: | 4.19 |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | T: | 1.5 |
| V: | 2.51 in | AA: | 12.06 |
| G: | 2.87 | L1: | 10.01 in |
| AK: | 8.5 | BD: | 9 |
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Model Code: | 32YFC |
| Output Diameter (in): | 1.5 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output RPM: | 35 |
| Bore Code: | 24 | Center Distance (in): | 3.25 |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 1.91 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

