How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | AA: | 12.06 |
| T: | 1.5 | AB: | 5.57 |
| BE1: | 0.5 in | AF: | 0.25 |
| D: | 4.19 | AE2: | 0.57 |
| V: | 2.51 in | L: | 6.76 in |
| LL: | 2.95 in | BD: | 9 |
| H: | 0.53 in | AK: | 8.5 |
| AJ: | 7.25 | P: | 3.51 in |
| I: | 5.02 in | G: | 2.87 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| BF: | 0.53 | U: | 0.875 in |
Technical Specifications
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.5 in |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Model Code: | 32YFC | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Bore Code: | 24 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.57 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

