How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| AA: | 12.06 | D: | 4.19 |
| V: | 2.51 in | I: | 5.02 in |
| AF: | 0.25 | BD: | 9 |
| AE2: | 0.57 | AG: | 6.31 |
| P: | 3.51 in | U: | 0.875 in |
| AJ: | 7.25 | H: | 0.53 in |
| T: | 1.5 | AB: | 5.57 |
| LL: | 2.95 in | AK: | 8.5 |
| L1: | 10.01 in | G: | 2.87 |
| BF: | 0.53 | L: | 6.76 in |
Technical Specifications
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Model Code: | 32YFC | Series Code: | OE |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Gear Type: | Worm | Ratio: | 60:1 |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 60:1 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.57 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Bore Code: | 24 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.5 in | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

