How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AE2: | 0.57 |
| I: | 5.02 in | T: | 1.5 |
| BE1: | 0.5 in | AG: | 6.31 |
| AB: | 5.57 | AJ: | 7.25 |
| L1: | 10.01 in | AA: | 12.06 |
| V: | 2.51 in | G: | 2.87 |
| BF: | 0.53 | LL: | 2.95 in |
| BD: | 9 | P: | 3.51 in |
| U: | 0.875 in | D: | 4.19 |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | AF: | 0.25 |
Technical Specifications
| Bore Code: | 24 | Input HP @ 1750 RPM: | 1.57 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output RPM: | 29.2 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Model Code: | 32YFC |
| Assembly: | YFC-2 | Output Diameter (in): | 1.5 in |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

