How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | I: | 5.02 in |
| BE1: | 0.5 in | L1: | 10.01 in |
| AB: | 5.57 | U: | 0.875 in |
| D: | 4.19 | AF: | 0.25 |
| AJ: | 7.25 | AA: | 12.06 |
| L: | 6.76 in | BF: | 0.53 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| V: | 2.51 in | AG: | 6.31 |
| G: | 2.87 | H: | 0.53 in |
| AE2: | 0.57 | P: | 3.51 in |
| BD: | 9 | T: | 1.5 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 24 |
| Input Diameter (in): | 0.875 in | Model Code: | 32YFC |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output RPM: | 233 | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 7.84 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.5 in |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

