How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | T: | 1.5 |
| H: | 0.53 in | BD: | 9 |
| AK: | 8.5 | BF: | 0.53 |
| P: | 3.51 in | AA: | 12.06 |
| AJ: | 7.25 | AG: | 6.31 |
| L: | 6.76 in | AB: | 5.57 |
| I: | 5.02 in | D: | 4.19 |
| BE1: | 0.5 in | G: | 2.87 |
| AE2: | 0.57 | LL: | 2.95 in |
| AF: | 0.25 | L1: | 10.01 in |
| U: | 0.875 in | V: | 2.51 in |
Technical Specifications
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio Range: | 7.5:1 | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Output RPM: | 233 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 24 | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 7.84 |
| Input Style: | Flexible Coupling Input | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Diameter (in): | 1.5 in |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

