How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | H: | 0.53 in |
| T: | 1.5 | AE2: | 0.57 |
| BD: | 9 | AB: | 5.57 |
| AJ: | 7.25 | AF: | 0.25 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| BF: | 0.53 | D: | 4.19 |
| L: | 6.76 in | I: | 5.02 in |
| L1: | 10.01 in | V: | 2.51 in |
| U: | 0.875 in | AA: | 12.06 |
| P: | 3.51 in | G: | 2.87 |
| BE1: | 0.5 in | AK: | 8.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Bore Code: | 24 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Ratio: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Model Code: | 32YFC |
| Output Diameter (in): | 1.5 in | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 1.03 | Motor Frame Size: | 180TC |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

