How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | D: | 4.19 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| AE2: | 0.57 | BD: | 9 |
| BE1: | 0.5 in | AK: | 8.5 |
| LL: | 2.95 in | H: | 0.53 in |
| I: | 5.02 in | AJ: | 7.25 |
| AB: | 5.57 | L: | 6.76 in |
| AG: | 6.31 | L1: | 10.01 in |
| U: | 0.875 in | V: | 2.51 in |
| G: | 2.87 | AA: | 12.06 |
| BF: | 0.53 | AF: | 0.25 |
Technical Specifications
| Ratio Range: | 80:1 | Output Diameter (in): | 1.5 in |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 1.03 | Gear Type: | Worm |
| Bore Code: | 24 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Model Code: | 32YFC |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

