How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | BF: | 0.53 |
| P: | 3.51 in | V: | 2.51 in |
| AB: | 5.57 | AG: | 6.31 |
| D: | 4.19 | LL: | 2.95 in |
| G: | 2.87 | L: | 6.76 in |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| U: | 0.875 in | H: | 0.53 in |
| AE2: | 0.57 | AJ: | 7.25 |
| AF: | 0.25 | BD: | 9 |
| BE1: | 0.5 in | AK: | 8.5 |
| L1: | 10.01 in | I: | 5.02 in |
Technical Specifications
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 1.03 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Motor Frame Size: | 180TC | Bore Code: | 24 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Assembly: | YFC-2 |
| Ratio: | 80:1 | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 32YFC | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

