How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | H: | 0.53 in |
| BF: | 0.53 | I: | 5.02 in |
| T: | 1.5 | AF: | 0.25 |
| AA: | 12.06 | AE2: | 0.57 |
| L1: | 10.01 in | BE1: | 0.5 in |
| P: | 3.51 in | AK: | 8.5 |
| L: | 6.76 in | U: | 0.875 in |
| LL: | 2.95 in | D: | 4.19 |
| AG: | 6.31 | AB: | 5.57 |
| Center Distance (in): | 3.25 in | BD: | 9 |
| V: | 2.51 in | AJ: | 7.25 |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 100:1 | Series Code: | OE |
| Ratio: | 100:1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output RPM: | 17.5 |
| Output Diameter (in): | 1.5 in | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Model Code: | 32YFC |
| Service Factor: | 1 | Bore Code: | 24 |
| Input HP @ 1750 RPM: | 0.691 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

