How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AB: | 5.57 |
| AE2: | 0.57 | BE1: | 0.5 in |
| AJ: | 7.25 | AF: | 0.25 |
| U: | 0.875 in | I: | 5.02 in |
| AA: | 12.06 | P: | 3.51 in |
| H: | 0.53 in | BF: | 0.53 |
| L: | 6.76 in | L1: | 10.01 in |
| BD: | 9 | AK: | 8.5 |
| LL: | 2.95 in | AG: | 6.31 |
| T: | 1.5 | G: | 2.87 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
Technical Specifications
| Model Code: | 32YFC | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.5 in |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Output RPM: | 117 |
| Output Shaft Direction: | 2 | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Bore Code: | 24 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.28 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

