How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AE2: | 0.57 |
| U: | 0.875 in | T: | 1.5 |
| BD: | 9 | AF: | 0.25 |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| L1: | 10.01 in | AB: | 5.57 |
| G: | 2.87 | LL: | 2.95 in |
| BF: | 0.53 | AA: | 12.06 |
| H: | 0.53 in | P: | 3.51 in |
| L: | 6.76 in | D: | 4.19 |
| AK: | 8.5 | AG: | 6.31 |
| V: | 2.51 in | BE1: | 0.5 in |
Technical Specifications
| Model Code: | 32YFC | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 4.19 | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Center Distance (in): | 3.25 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

