How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE1: | 0.5 in |
| AB: | 5.57 | D: | 4.19 |
| AE2: | 0.57 | AK: | 8.5 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| I: | 5.02 in | BD: | 9 |
| T: | 1.5 | AF: | 0.25 |
| G: | 2.87 | L1: | 10.01 in |
| L: | 6.76 in | BF: | 0.53 |
| AA: | 12.06 | P: | 3.51 in |
| V: | 2.51 in | U: | 0.875 in |
| AJ: | 7.25 | LL: | 2.95 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3.47 | Ratio Range: | 25:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 24 | Series Code: | OE |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output RPM: | 70 | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.5 in | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210TC | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Model Code: | 32YFC | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

