How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | L1: | 10.01 in |
| AA: | 12.06 | T: | 1.5 |
| AB: | 5.57 | U: | 0.875 in |
| BD: | 9 | P: | 3.51 in |
| AF: | 0.25 | BE1: | 0.5 in |
| V: | 2.51 in | AE2: | 0.57 |
| I: | 5.02 in | AJ: | 7.25 |
| BF: | 0.53 | LL: | 2.95 in |
| H: | 0.53 in | G: | 2.87 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| AG: | 6.31 | L: | 6.76 in |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Model Code: | 32YFC | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.5 in | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 3 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Bore Code: | 24 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

