How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 4.19 |
| I: | 5.02 in | L1: | 10.01 in |
| LL: | 2.95 in | AB: | 5.57 |
| U: | 0.875 in | P: | 3.51 in |
| BF: | 0.53 | H: | 0.53 in |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| BD: | 9 | L: | 6.76 in |
| AA: | 12.06 | AG: | 6.31 |
| BE1: | 0.5 in | T: | 1.5 |
| AJ: | 7.25 | G: | 2.87 |
| AF: | 0.25 | V: | 2.51 in |
Technical Specifications
| Output Diameter (in): | 1.5 in | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 9.14 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Bore Code: | 24 | Housing Material: | Cast Iron |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | 32YFC |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio Range: | 5:1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 5:1 | Assembly: | YFC-2 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 339 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

