How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | G: | 2.87 |
| AA: | 12.06 | L: | 6.76 in |
| P: | 3.51 in | AE2: | 0.57 |
| AG: | 6.31 | AF: | 0.25 |
| BD: | 9 | T: | 1.5 |
| AJ: | 7.25 | AK: | 8.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| LL: | 2.95 in | I: | 5.02 in |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| D: | 4.19 | H: | 0.53 in |
| L1: | 10.01 in | U: | 0.875 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output RPM: | 339 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Bore Code: | 24 | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 32YFC |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.5 in |
| Input HP @ 1750 RPM: | 9.14 | Series Code: | OE |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

