How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | H: | 0.53 in |
| BE1: | 0.5 in | BF: | 0.53 |
| BD: | 9 | D: | 4.19 |
| AB: | 5.57 | L: | 6.76 in |
| L1: | 10.01 in | T: | 1.5 |
| AG: | 6.31 | AA: | 12.06 |
| P: | 3.51 in | U: | 0.875 in |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| AK: | 8.5 | G: | 2.87 |
| LL: | 2.95 in | AF: | 0.25 |
| AJ: | 7.25 | I: | 5.02 in |
Technical Specifications
| Ratio: | 5:1 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 9.14 | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.5 in |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Model Code: | 32YFC | Output RPM: | 339 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 5:1 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Bore Code: | 24 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

