How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | H: | 0.53 in |
| AE2: | 0.57 | AB: | 5.57 |
| LL: | 2.95 in | V: | 2.51 in |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| T: | 1.5 | D: | 4.19 |
| P: | 3.51 in | I: | 5.02 in |
| L: | 6.76 in | BE1: | 0.5 in |
| U: | 0.875 in | BD: | 9 |
| AA: | 12.06 | L1: | 10.01 in |
| AJ: | 7.25 | AK: | 8.5 |
| BF: | 0.53 | G: | 2.87 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Bore Code: | 24 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Series Code: | OE | Model Code: | 32YFC |
| Service Factor: | 1 | Output Diameter (in): | 1.5 in |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Input Style: | Flexible Coupling Input | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 1.91 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

