How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.53 |
| AJ: | 7.25 | P: | 3.51 in |
| AA: | 12.06 | G: | 2.87 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| L1: | 10.01 in | AK: | 8.5 |
| U: | 0.875 in | AB: | 5.57 |
| BD: | 9 | T: | 1.5 |
| AF: | 0.25 | BE1: | 0.5 in |
| L: | 6.76 in | AE2: | 0.57 |
| D: | 4.19 | V: | 2.51 in |
| I: | 5.02 in | AG: | 6.31 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 3.25 | Bore Code: | 24 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Model Code: | 32YFC |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Assembly: | YFC-2 | Input Diameter (in): | 0.875 in |
| Output RPM: | 35 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 1.91 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

