How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AE2: | 0.57 |
| L1: | 10.01 in | I: | 5.02 in |
| AB: | 5.57 | AF: | 0.25 |
| L: | 6.76 in | AJ: | 7.25 |
| AA: | 12.06 | AK: | 8.5 |
| T: | 1.5 | G: | 2.87 |
| Center Distance (in): | 3.25 in | BD: | 9 |
| V: | 2.51 in | BE1: | 0.5 in |
| AG: | 6.31 | U: | 0.875 in |
| H: | 0.53 in | LL: | 2.95 in |
| P: | 3.51 in | BF: | 0.53 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Bore Code: | 24 |
| Model Code: | 32YFC | Gear Type: | Worm |
| Ratio Range: | 60:1 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 1.57 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

