How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | H: | 0.53 in |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | V: | 2.51 in |
| AA: | 12.06 | AK: | 8.5 |
| AB: | 5.57 | U: | 0.875 in |
| P: | 3.51 in | LL: | 2.95 in |
| L: | 6.76 in | AJ: | 7.25 |
| AG: | 6.31 | BF: | 0.53 |
| L1: | 10.01 in | T: | 1.5 |
| BD: | 9 | AF: | 0.25 |
| D: | 4.19 | G: | 2.87 |
Technical Specifications
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 1.57 |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Bore Code: | 24 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Model Code: | 32YFC |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

