How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | L1: | 10.01 in |
| L: | 6.76 in | AF: | 0.25 |
| AJ: | 7.25 | P: | 3.51 in |
| BE1: | 0.5 in | D: | 4.19 |
| AG: | 6.31 | G: | 2.87 |
| V: | 2.51 in | AA: | 12.06 |
| BD: | 9 | AB: | 5.57 |
| AE2: | 0.57 | BF: | 0.53 |
| I: | 5.02 in | T: | 1.5 |
| AK: | 8.5 | U: | 0.875 in |
| LL: | 2.95 in | H: | 0.53 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.5 in | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 7.84 | Service Factor: | 1 |
| Bore Code: | 24 | Assembly: | YFC-2 |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Model Code: | 32YFC | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

