How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | V: | 2.51 in |
| D: | 4.19 | H: | 0.53 in |
| U: | 0.875 in | L: | 6.76 in |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| BD: | 9 | BE1: | 0.5 in |
| AA: | 12.06 | P: | 3.51 in |
| AB: | 5.57 | AF: | 0.25 |
| LL: | 2.95 in | AG: | 6.31 |
| I: | 5.02 in | G: | 2.87 |
| AJ: | 7.25 | T: | 1.5 |
| AK: | 8.5 | L1: | 10.01 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Output RPM: | 21.9 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.5 in |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Bore Code: | 24 | Series Code: | OE |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Model Code: | 32YFC | Input HP @ 1750 RPM: | 1.03 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

