How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BE1: | 0.5 in |
| G: | 2.87 | AG: | 6.31 |
| T: | 1.5 | P: | 3.51 in |
| AJ: | 7.25 | D: | 4.19 |
| I: | 5.02 in | LL: | 2.95 in |
| L1: | 10.01 in | AA: | 12.06 |
| AK: | 8.5 | H: | 0.53 in |
| AB: | 5.57 | U: | 0.875 in |
| AE2: | 0.57 | BF: | 0.53 |
| L: | 6.76 in | V: | 2.51 in |
| Center Distance (in): | 3.25 in | BD: | 9 |
Technical Specifications
| Model Code: | 32YFC | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.03 | Bore Code: | 24 |
| Output Diameter (in): | 1.5 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Ratio Range: | 80:1 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Output RPM: | 21.9 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

