How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AE2: | 0.57 |
| D: | 4.19 | BE: | 0.38 in |
| AF: | 0.25 | AK: | 4.5 |
| AA: | 12.06 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| I: | 5.02 in | LM: | 9.01 |
| T: | 1.5 | AJ: | 5.88 |
| G: | 2.87 | AB: | 5.57 |
| H: | 0.53 in | P: | 3.51 in |
| U: | 0.875 in | V: | 2.51 in |
| BD: | 5.88 | BF: | 0.41 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Model Code: | 32YFC | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Assembly: | YFC-2 | Output RPM: | 175 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 24 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 7.03 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.5 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

