How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | V: | 2.51 in |
| AJ: | 5.88 | AF: | 0.25 |
| BE: | 0.38 in | LM: | 9.01 |
| AB: | 5.57 | I: | 5.02 in |
| U: | 0.875 in | D: | 4.19 |
| BD: | 5.88 | P: | 3.51 in |
| G: | 2.87 | LL: | 2.95 in |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | AE2: | 0.57 |
| AA: | 12.06 | L: | 6.76 in |
| AG: | 6.31 | BF: | 0.41 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Ratio Range: | 10:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Ratio: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 7.03 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Model Code: | 32YFC |
| Service Factor: | 1 | Bore Code: | 24 |
| Output Diameter (in): | 1.5 in | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

