How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AK: | 4.5 |
| U: | 0.875 in | AA: | 12.06 |
| D: | 4.19 | G: | 2.87 |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| BF: | 0.41 | P: | 3.51 in |
| BD: | 5.88 | AG: | 6.31 |
| LM: | 9.01 | LL: | 2.95 in |
| AB: | 5.57 | AE2: | 0.57 |
| V: | 2.51 in | L: | 6.76 in |
| T: | 1.5 | AF: | 0.25 |
| H: | 0.53 in | I: | 5.02 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Model Code: | 32YFC |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 7.03 |
| Assembly: | YFC-2 | Ratio: | 10:1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 10:1 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output RPM: | 175 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.5 in | Bore Code: | 24 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

