How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | T: | 1.5 |
| V: | 2.51 in | AG: | 6.31 |
| D: | 4.19 | LL: | 2.95 in |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| AJ: | 5.88 | P: | 3.51 in |
| BF: | 0.41 | AK: | 4.5 |
| BE: | 0.38 in | LM: | 9.01 |
| H: | 0.53 in | L: | 6.76 in |
| BD: | 5.88 | AA: | 12.06 |
| G: | 2.87 | U: | 0.875 in |
| I: | 5.02 in | AF: | 0.25 |
Technical Specifications
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Model Code: | 32YFC | Output Diameter (in): | 1.5 in |
| Bore Code: | 24 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 100:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Motor Frame Size: | 56C |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 0.691 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

