How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | BD: | 5.88 |
| L: | 6.76 in | BE: | 0.38 in |
| AA: | 12.06 | T: | 1.5 |
| D: | 4.19 | AK: | 4.5 |
| P: | 3.51 in | U: | 0.875 in |
| LM: | 9.01 | H: | 0.53 in |
| V: | 2.51 in | AF: | 0.25 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| AB: | 5.57 | LL: | 2.95 in |
| AJ: | 5.88 | BF: | 0.41 |
| I: | 5.02 in | AG: | 6.31 |
Technical Specifications
| Ratio: | 15:1 | Center Distance (in): | 3.25 |
| Assembly: | YFC-2 | Output Diameter (in): | 1.5 in |
| Bore Code: | 24 | Motor Frame Size: | 56C |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Model Code: | 32YFC | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 5.28 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output RPM: | 117 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

