How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AF: | 0.25 |
| BF: | 0.41 | BD: | 5.88 |
| P: | 3.51 in | LM: | 9.01 |
| T: | 1.5 | AG: | 6.31 |
| L: | 6.76 in | AJ: | 5.88 |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| D: | 4.19 | AE2: | 0.57 |
| I: | 5.02 in | AB: | 5.57 |
| H: | 0.53 in | V: | 2.51 in |
| LL: | 2.95 in | U: | 0.875 in |
| BE: | 0.38 in | G: | 2.87 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 24 | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Model Code: | 32YFC | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 4.19 |
| Ratio: | 20:1 | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Output Diameter (in): | 1.5 in | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

