How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AE2: | 0.57 |
| AJ: | 5.88 | I: | 5.02 in |
| G: | 2.87 | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| AF: | 0.25 | BD: | 5.88 |
| LM: | 9.01 | AA: | 12.06 |
| T: | 1.5 | U: | 0.875 in |
| L: | 6.76 in | P: | 3.51 in |
| BF: | 0.41 | LL: | 2.95 in |
| H: | 0.53 in | D: | 4.19 |
| AK: | 4.5 | AG: | 6.31 |
Technical Specifications
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Model Code: | 32YFC | Ratio Range: | 25:1 |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 3.47 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 24 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

