How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | G: | 2.87 |
| BF: | 0.41 | D: | 4.19 |
| AB: | 5.57 | V: | 2.51 in |
| T: | 1.5 | LM: | 9.01 |
| H: | 0.53 in | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | BD: | 5.88 |
| AF: | 0.25 | L: | 6.76 in |
| U: | 0.875 in | LL: | 2.95 in |
| P: | 3.51 in | BE: | 0.38 in |
| AG: | 6.31 | AA: | 12.06 |
| I: | 5.02 in | AJ: | 5.88 |
Technical Specifications
| Ratio Range: | 25:1 | Bore Code: | 24 |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Model Code: | 32YFC |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Diameter (in): | 1.5 in | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.47 |
| Output RPM: | 70 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

