How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | BD: | 5.88 |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| LL: | 2.95 in | BF: | 0.41 |
| AE2: | 0.57 | AK: | 4.5 |
| P: | 3.51 in | AB: | 5.57 |
| AF: | 0.25 | LM: | 9.01 |
| T: | 1.5 | G: | 2.87 |
| L: | 6.76 in | H: | 0.53 in |
| U: | 0.875 in | BE: | 0.38 in |
| AA: | 12.06 | AG: | 6.31 |
| D: | 4.19 | V: | 2.51 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Output Diameter (in): | 1.5 in | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Bore Code: | 24 |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Model Code: | 32YFC |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Ratio Range: | 30:1 |
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

